New videos
New videos
-
Silicon Capacitor Generalities
This video explains the general information and features of Silicon Capacitor.
1:07
-
Miniaturization
This video explains why does size matter. It shows Silicon Capacitor offer further performances thanks to their low x, y and z dimensions.
2:18
-
Murata Manufacturing's Inductors in 90 Seconds.
We introduce Murata Manufacturing's inductors here. Murata Manufacturing is famous for capacitors, but did you know we also manufacture and sell inductors? We have an extensive lineup of inductors to suit various conditions such as a small size and l
1:40
-
Type 1SC - Cellular LPWA/NTN Module
Murata’s modules + Skylo’s NTN technology expand the accessibility of satellite connectivity to deliver seamless communication- anytime, anywhere. Discover more about our leading connectivity module here:
1:42
-
Murata's High Current Ferrite Beads "BLE32SN series"
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating. They will be used to provide noise suppression in circuits with large current flows, such as the battery char
1:05
-
Introducing Murata’s Syringe Tracking Solution
FDA 21 CFR 610.14 requires chemical containers to be provided with information such as ingredients and manufacturing lot numbers for inspections using identity testing means and for error-free operations. Murata proposes syringe management solution
3:21
-
Solving problems with the ECAS series: Power line management
Do you experience a challenging situation such as, "Results of simulation and evaluation on the actual system are different"?
1:49
-
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Mobility Market Applications (NTC and PTC Thermistors)
Thermistors provides temperature detection and current suppression to improve the performance and safety of equipment for electrification and automation.
3:48
-
Our Latest Campaign-Murata evolves through innovation (30 sec.)
0:30
-
Our Latest Campaign-Murata evolves through innovation (15 sec.)
0:15