Enter a product part number, or a portion of a part number.
Murata develops and manufactures gyroscope components based on the company’s proven 3D MEMS technology and highly integrated electronics.
Industrial gyros offer a performance level that typically has been available only for expensive module products. The sensing elements and measuring circuitry are assembled into a premolded plastic dual-in-line (DIL) package, protected with silicon gel and covered with a stainless steel lid. All products are RoHS compatible and suitable for lead-free reflow soldering.
Inertial force Sensor
Axis: Accel:3 Gyro:3 Sensor Fusion: Pitch, Roll, Yaw, DCM Range: ±16g, ±490dps Output: SPI, UART
Axis: Accel:3 Gyro:3 Range: ±8g, ±300dps Amplitude Response: 13, 30, 68, 235, 280 or 370Hz Output: SafeSPI2.0
Axis: Accel:3 Gyro:3 Range: ±6g, ±125dps or ±300dps Amplitude Response: 13, 20, 46 or 300Hz Output: SPI
Axis: Accel:3 Gyro:1 (X or Z) or 2 (XZ) Range: ±6g, ±15g, ±300dps Amplitude Response: 13, 20, 46, 200, 300Hz Output: SPI
Axis: Accel:3 Gyro:3 Range: ±8g, ±300dps or ±16g, ±2000dps or ±16g, ±490dps Amplitude Response: 13, 30, 68, 235, 280 or 370Hz Output: SafeSPI2.0
Axis: Accel:3 Gyro:2 (X and Z) or 1 (X) Range: ±6g, ±8g, ±300dps Amplitude Response: 13, 20, 46, 200 or 300Hz Output: SPI
Axis: Accel:3 Gyro:3 Range: ±6g, ±300dps Amplitude Response: 13, 20, 46 or 300Hz Output: SPI
Axis: Accel:3 Gyro:1 (X or Z) Range: ±2g, ±125dps or 6g, ±125dps Amplitude Response: Accel: 10/60Hz, Gyro: 10/60Hz Output: SPI
Axis: Accel:3 Gyro:1 (X) Range: ±2g, ±100dps or 6g, ±300dps Amplitude Response: Accel: 30 to 55Hz, Gyro: 50Hz Output: SPI
Enter a part number into the text box and click the “Search” button to search.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
Video Library The detection principle, features of the product, and demonstration are introduced in the video.
Basic knowledge of MEMS Technology Summarized the structure, principle and features of MEMS technology that realizes high accuracy and high reliability.
This page introduces the technology of our inertial force sensors, which make use of sensing design technology, micro mechatronics design technology, thin film and microfabrication technology, and simulation technology.
Adopted by: Ponsse Plc
The software 'SimSurfing' simulates the characteristics of Murata products.
This page introduces the Murata technologies and innovation which support our evolution through an integrated production system that ranges from materials technology to device design and manufacturing technology, based on our philosophy of the “spirit of challenge” and “uniqueness” that Murata has valued since its founding.