Silicon Capacitors

Silicon Capacitors
Murata high-density silicon capacitors are developed with a semiconductor MOS process and are using the third dimension to substantially increase the capacitor surface and thus its capacitance without increasing the capacitor footprint.

Market segments addressed
Networking (RF power and broadband), high reliability, medical, automotive and communications.


Application
Product Lineup
Custom Products

Selection Guide
Technical Reference
Application Note / Technical Document
/ Certificate
  PDF Catalog   Silicon Capacitors FAQ      

Murata Icon X Application

Murata Icon X Product Lineup

ATSC Series

LPSC Series

ETSC / EXSC Series

MGSC Series

UBEC / BBEC / ULEC Series

WLSC Series

UWSC Series

XBSC / UBSC / BBSC / ULSC Series

See all

WBSC / WTSC / WXSC Series

UESL Series

EMSC Series

HTSC / XTSC Series

HSSC Series

UBDC Series

Murata Icon X Custom Products

HB LED Submounts Other protection Passive component 2D Silicon Interposers

Murata Icon X Selection Guide

Selection Guide of Silicon Capacitors
  Thickness Standard
(150℃)
High temp. High freq. Low ESL

Solder
Mounting
85µm       UESL
(Typically 15pH)

100µm LPSC
 
  XBSC (100GHz+)
UBSC (60GHz+)
BBSC (40GHz)
ULSC (20GHz)

 
400µm HSSC
HTSC (200℃)
XTSC (250℃)

 

Wire-bonding
vertical
100µm WLSC
  
  UWSC (26GHz+)
(down to 10pH)

 
250µm WBSC
  
WTSC (200℃)
WXSC (250℃)


Wire-bonding
/Embedded
horizontal
100µm EMSC


MGSC
  UBEC (60GHz+)
BBEC (40GHz)
ULEC (20GHz)

 
250µm   ETSC (200℃)
EXSC (250℃)



ATSC (200℃)
   
Target application
Automotive

BroadBand
  Power Amp for RF
High Reliability
  Medical
  RFID
Signal Integrity
  All applications
 

Murata Icon X Technical Reference

The Murata Silicon Technology is one of the fastest growing technologies offering highly flexible integration of passives such as High-Q inductors, resistors, planar MIM capacitors and trench MOS capacitors for baluns, PLL loop filtering, low pass filtering, RC filtering, supply line decoupling, etc.

This technology provides a fully MOS compatible back-end technology for a full passive integration platform that can be further hetero-integrated Multiple-Chip-Module or flip-chip with other technologies (CMOS, MEMS, etc.) in a SIP.



Murata Icon X Download Contents

Murata Icon X PDF Catalog

PDF documents related to silicon capacitors can be downloaded below

Silicon Capacitors

3D Silicon Capacitors (PDF: 6.6 MB)

  • UPDATE 2/24/2020
Download PDF