Select your region & language

LoRa (LoRaWAN) ModulesSelect / Search

Selection Guide (By Specifications)

Swipe left or right to change screens View in landscape mode.
LPWA Module Chipset Transmission
Power
Size Package Frequency/Band Remarks
Type ABZ
CMWX1ZZABZ
SX1276
and
STM32L
Up to
+18.5 dBm
12.5 x 11.6 x 1.76 mm Metal shield 860-930 MHz
Type 1SJ
LBAA0QB1SJ
SX1262
and
STM32L
Up to
+22 dBm
10.0 x 8.0 x 1.6 mm Resin 860-930 MHz
Type 1WL
LBEU5ZZ1WL
LR1110
STM32WB
MT3333
Please refer to
datasheet
17.0 x 17.5 x 2.15(max) mm Metal shield 860-930 MHz

LoRa (LoRaWAN) Modules: Product Information

  • LBAA0QB1SJ

    Type 1SJ
    The LBAA0QB1SJ module is one of the smallest LoRaWAN™ modules in the industry. This module has a lower power consumption and higher output than previous products. Radio Law certification has already been obtained for major regions.

  • CMWX1ZZABZ

    Type ABZ
    The CMWX1ZZABZ module is a LoRaWAN™ module that operates in many regions and operator networks around the world. Radio Law certification has already been obtained for major regions.
    This module can also support Sigfox by modifying the software.

  • LBEU5ZZ1WL

    Type 1WL
    The Type 1WL (LBEU5ZZ1WL) module is a multi-technology fused LoRaWAN geolocation module.
    This module offers ultra-low power design for long battery life, superior sensitivity, and high flexibility to build low-cost Internet of Things (IoT) tracking devices for both indoor and outdoor environments.