InclinometersBCGMCU

  • Enhanced performance with the 2nd generation BCG-solution
  • Opens new possibilities for patient monitoring and elderly care in hospitals, assisted living and even at homes
  • Embedded heart and respiration rate and beat-to-beat time signal processing enabling patient monitoring from bed occupancy to sleep analysis

BCGMCU

  • Component level solution comprising the pre-programmed microcontroller BCGMCU-D01 and the SCL3300-D01 inclination sensor
  • Targeted for equipment manufacturers

Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number Supply Voltage (V) * Current Consumption (mA) ** Output Data Rate (ODR) (Hz) Pulse Detection range (bpm)
BCGMCU-D01 3.3 < 6.7 1 40-120

* Please check EFM32PG1B100F256GM32 and SCL3300-D01 datasheets for details
** When computing the BCG-algorithm

Swipe left or right to change screens View in landscape mode.
Order code Description Quantity Package
BCGMCU-D01-004 BCGMCU sample 4 pcs Bulk
BCGMCU-D01-1 BCGMCU on T&R 100 pcs T&R
BCGMCU-D01-10 BCGMCU on T&R 1000 pcs T&R
BCGMCU-D01-PCB Reference design PCB and development tool 1 pc Bulk