Other MobilityMotorcycle

Motorcycles are a familiar presence in our lives and provide mobility to many people. In recent years the amount of electronics utilized in motorcycles has increased alongside a similar trend in automobiles. Murata’s lineup of products supporting new advances in motorcycles is introduced here.

1Charger/Battery

2Inverter

3DC-DC converter

4Accelerometer for Fuel Cut

5Headlamp

6ECU

7Fuel Injection ECU

General Purpose (High Reliability)

左右にスワイプ可能です 横持ちでご覧ください
Product Series Apply
AEC-Q 200 Compliant Chip Multilayer Ceramic Capacitors for Infortainment GRT Coupling/Decoupling
  • 125℃
Chip Multilayer Ceramic Capacitors for Automotive GCM Coupling/Decoupling
  • 125℃
  • 150℃
Soft Termination Chip Multilayer Ceramic Capacitors for Automotive GCJ Coupling/Decoupling/For Step-up
  • 125℃
  • 150℃
High Q Chip Multilayer Ceramic Capacitors for Automotive GCQ High Frequency Filter Circuit
  • 125℃
MLSC Design Chip Multilayer Ceramic Capacitors for Automotive GCD Coupling/Decoupling/For Step-up
  • 125℃
Soft Termination MLSC Design Chip Multilayer Ceramic Capacitors for Automotive GCE
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive NFM Noise Suppression/Decoupling
  • 125℃
AgPd Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive GCG Coupling/Decoupling/For Step-up
  • 125℃
  • 150℃
Leaded MLCC for Automotive RCE Noise Suppression/Decoupling
  • 125℃
150°C/200°C Operation Leaded MLCC for Automotive RH Noise Suppression/Decoupling
  • 125℃
  • 150℃
  • 175℃
  • 200℃
Polymer Aluminum Electrolytic Capacitors ECAS Smoothing /Transient Backup
  • 105℃
  • 125℃
Chip Ferrite Beads BLM Noise Suppression
  • 125℃
  • 150℃
  • 175℃
NFZ Noise Suppression
  • 105℃
  • 125℃
EMI Suppression Filters EMIFIL NFL Noise Suppression
  • 125℃
NFE
Chip Inductors (Chip Coils) LQM/
LQH/
DFE
Voltage Conversion
  • 85℃
  • 105℃
  • 125℃
  • 150℃
LQW Matching/High Frequency Choke
  • 125℃
Piezoelectric Sounders PKLCS/
PKMCS
Sound Component