Enter a product part number, or a portion of a part number.
Basic Knowledge of PTC Thermistor (POSISTOR)
Curie Point (C.P.) is defined as a temperature that is twice the resistance value at 25°C. Between room temperature and the Curie point, the resistance decreases slightly or is almost constant, but above the Curie point the resistance increases logarithmically.
Figure 1 : PTC Res.-Temp. Characteristic Curve and Curie Point
[Reference]
There are types of Curie point (c.p.) as shown in Fig. 2.
Figure 2 : PTC with different Curie points Res.- Temp. characteristics
If the temperature continues to rise beyond the Curie point, it loses its positive temperature characteristics and the resistance decreases. This point is called the TN point. The rated value of the PTC thermistor is designed with a margin so that it does not exceed the TN point.
Figure 3 : TN point of PTC thermistor
Introduces the basic operating principle and typical applications of PTC thermistors.
We explain here the maximum voltage / maximum current, withstand voltage, and current-voltage characteristics.
We explain here the hold current and trip current of thermistors.
We explain here in detail the current-time characteristics of PTC thermistors.
Send your inquiry
The software 'SimSurfing' simulates the characteristics of Murata products.