PC & Tablet PCTablet PC

With the widespread adoption of the internet and cloud services, tablet computers that are portable and offer simple connectivity have grown rapidly in popularity in recent years. They are expected to be widely adopted not only as second PCs, but also in corporate settings and in educational applications. With technology for making components smaller and thinner, high-density mounting technology, sensing technology, etc., Murata is responding to demand for tablet computers delivering higher performance and functionality, contributing to a new era of computing with products such as heat-resistant components that maintain device safety, wireless communication modules providing power-efficient connectivity, and sensors enabling more convenient operability.

1Chipset

2Memory

3Display

4Ether PHY

5Storage

6USB

7HDMI

8Wireless LAN

9NFC

10Battery

11Power Supply

12Sound Component

13Traceability

14Timing Device

General Purpose

左右にスワイプ可能です 横持ちでご覧ください
Product Series Apply
Chip Multilayer Ceramic Capacitors for General Purpose GRM High Frequency Filter Circuit/Coupling/Decoupling/For Step-up
High Q Chip Multilayer Ceramic Capacitors for General Purpose GQM/
GJM
High Frequency Filter Circuit
Soft Termination Chip Multilayer Ceramic Capacitors for General Purpose GRJ Coupling/Decoupling/For Step-up
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose NFM Noise Suppression/Decoupling
Polymer Aluminum Electrolytic Capacitors ECAS Smoothing /Transient Backup
Chip Inductors (Chip Coils) LQW/
LQP/
LQG
High Frequency Circuit-Impedance Matching /Resonance
LQM/
LQH/
DFE
Voltage Conversion
Chip Ferrite Beads BLM Noise Suppression
NFZ
Feed Through Chip EMI Filters NFE
Chip Common Mode Choke Coils/
Common Mode Noise Filters
DLW/
DLM
Piezoelectric Sounders PKLCS/
PKMCS
Sound Component
Coin Manganese Dioxide Lithium Batteries Standard Type Battery Backup