Select your region & language

CeramicCapacitorGRM Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
Read more

Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

This is Murata primary products renowned for both small size and large capacitance value with latest advanced technology.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

<Related Links>
You can find the recommended uses for each series in the “Applications” section of the FAQ below.

Features

1. Achieves large-capacity and small size in a multilayer structure.

Example of Structure
  • Thin layer technology for thinner layers
  • Fine particle technology for finer particles
  • High precision lamination technology for more accuracy

2. Sn plating is applied to the external electrodes; excellent solderability.

3. High quality and no polarity.

Excellent > Good > Average > Poor

Swipe left or right to change screens View in landscape mode
Capacitor classification Chip multilayer ceramic capacitors Tantalum capacitors Can-type aluminum electrolytic capacitors (SMD) Polymer Aluminum Electrolytic Capacitors
High dielectric constant series Temperature compensation type
Polarity No No Yes Yes Yes
Low ESR Excellent Excellent Average Average Excellent
Temperature characteristics Good Excellent Good Good Excellent
DC bias characteristics Average Excellent Excellent Excellent Excellent
High-frequency compatible Excellent Excellent Poor Poor Average
Small / thin Excellent Excellent Average Poor Average
Acoustic noise Average Excellent Excellent Excellent Excellent
Long life Excellent Excellent Average Average Excellent
Failure mode Short Short Short Open Open