CeramicCapacitorDE2 Series

  • Safety Standard
  • Complied with RoHS
  • REACH
Read more

Safety Standard Certified Lead Type Disc Ceramic Capacitors for Consumer Electronics & Industrial Equipment

IEC60384-14 X1/Y2 Class Certified Product (Basic insulation product)

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment

Features

1. IEC60384-14 certified product.

Please down load Safety Standard Certification (Type SA: X1/Y2) from here.

2. An AC400V rated voltage product that can be used with confidence in solar power systems, factory automation equipment, and lighting equipment, thanks to its high impulse resistance.

3. Coated with a flame-retardant epoxy resin (equivalent to UL94V-0), and guaranteed to operating temperature up to 125°C.

Uses a halogen-free (*2) external resin.

(*2) Definition of halogen free
Br = 900 ppm or less
Cl = 900 ppm or less
Br+Cl = 1,500 ppm or less

Example of Structure

Specifications

Size(mm) 6.0mm - 17.0mm
Rated Voltage 400Vac(r.m.s.)
Capacitance 10pF - 10000pF
Main applications 1. X,Y capacitor for AC line filters of switching power supply and AC adaptors,and capacitor for primary-secondary coupling
2. Isolated between D-A of transless DAA modem,and noise suppression

Lineup

  • You can see the search result of the item you click on the capacitance chart.