CeramicCapacitorGA3 Series

  • General
  • Safety Standard
  • Complied with RoHS
  • REACH
Read more

Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose

Size 4.5x2.0mm: This product is applicable only for the instruments certified by EN/IEC60950-1
Size 5.7x2.8mm or 5.7x5.0mm: This product is applicable as X or Y capacitor

Features

1. IEC60384-14 Class X1/Y2 certified product.

Please down load Safety Standard Certification (Type GF: X1/Y2) from here.

2. Can be used as a Class Y2 capacitor.

Switching Power Supply   - Class 1 Equipment -
Switching Power Supply   - Class 2 Equipment -

3. Realized large capacitance value and small size while maintaining high withstand voltages by the multilayer structure.

Example of Structure

4. This product is only for reflow soldering.

Specifications

Size(mm) 4.5x2.0mm - 5.7x5.0mm
Rated Voltage 250Vac(r.m.s.)
Capacitance 10pF - 4700pF
Main applications AC-DC power supply

Lineup

  • You can see the search result of the item you click on the capacitance chart.