Select your region & language

CeramicCapacitorGCJ Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
  • Anti-crack while deflecting
Read more

Soft Termination Chip Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

Cracking caused by flexing stress after board mounting is minimized due to resin external electrodes!

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. The resin external electrodes suppress cracks by board deflection.

Cracking of the ceramic element is suppressed by the resin of the external electrodes, which releases the stress.

Example of Structure
Example of Structure2

Note: Cracks may occur in the capacitor body if excessive stress beyond the "guaranteed range of board bending strength (*) " provided in the specifications is applied. Capacitors with cracks in them may cause a drop in insulation resistance, which could lead to a short circuit.
(*) For details on the guaranteed range of board bending strength, check the "Detailed Specification Sheet" on the Product Details Page.

2. Suppresses the occurrence of cracking caused by deflection stress at the time of board mounting, etc.

Due to the specification of the measuring instrument, measurements can be performed up to 8 mm.

3. Ideal for automotive.

This AEC-Q200 / VW80808(Rated voltage is 100V or less) conforming product is ideal for the ECU, control circuits of headlights, etc. of automotive.