Select your region & language

CeramicCapacitorGCQ Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
  • High Q type
Read more

High Q Chip Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment & Automotive Infotainment/Comfort Equipment

This product improves the high frequency characteristics and contributes to a reduction of power consumption by the High Q and low ESR.
Capacitor for automotive applications such as power train and safety equipment.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. High Q and Low ESR were achieved at a "high frequency," which is ideal for matching applications.

High Q and Low ESR were achieved at a high frequency, by adopting a ceramic material with extremely low loss at a high frequency as the dielectric material, and copper for the internal electrodes. This product is ideal for matching applications.

Example of Structure

2. This is a High Q capacitor for V2X, ADAS, and automotive communication applications which conform to AEC-Q200.

The self-resonant frequency of 5.9 GHz (for 2.2 pF products) is ideal for the DC-CUT in DSRC IEEE821.11p.

graph

3. Can be used for tight tolerance.

In addition to standard tolerance, the allowable range of this product is also suitable for the following tight tolerance.

Capacitance Range Standard Capacitance Tolerance
(Capacitance Tolerance Symbol)
Narrow Capacitance Tolerance
(Capacitance Tolerance Symbol)

~0.9pF

±0.1pF (B)

±0.05pF (W)

1~5pF

±0.25pF (C)

±0.05pF (W) 、±0.1pF (B)

5.1~9.9pF

±0.5pF (D)

±0.05pF (W) 、±0.1pF (B) 、±0.25pF (C)

10pF~

±5% (J)

±2% (G)