Select your region & language

CeramicCapacitorGXT Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
  • Water-repelient
Read more

AEC-Q200 Compliant Water Repellent Chip Multilayer Ceramic Capacitors for Automotive Infotainment/Comfort Equipment & Industrial Equipment

Ion migration resulting from condensation minimized by the water repellent coating of the capacitor surfaces! AEC-Q200 compliant capacitor (Grade2 or Grade3) .

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Ion migration resulting from condensation minimized by applying a water-repellent treatment film to the surfaces of monolithic ceramic capacitors.

The water-repellent treatment film acts to delay the formation of droplets of water on the surface of the capacitor due to condensation. In addition, the characteristics of this treatment film make it difficult for the metal of the external electrodes (terminations) to leach into the droplets of water.

  • Example of Structure
  • Example of Structure2

2. This product has cleared AEC-Q200 compliant test conditions.

This series is designed for use in Car Multimedia, Car Interior, Car Comfort application and General Electronic equipment. It is not appropriate for use in applications critical to passenger safety and car driving function (e.g. ABS,AIRBAG, etc.) . Please use the GGM series is in critical applications.

Items Maximum operating temperature Test Method
AEC-Q200 compliant 「GXT」 Series General Purpose 「GRM」 Series

Temperature Cycle

125°C product

Test temperature: −55~105°C. Temperature Cycle: 1,000 cycles
Test temperature: −55~125°C. Temperature Cycle: 5 cycles

Test temperature: Minimum operating temperature ~ Maximum operating temperature
Temperature cycle: 5 cycles

105°C product

Test temperature: −55~105°C. Temperature Cycle: 1,000 cycles

85°C product

Test temperature: −55~85°C. Temperature Cycle: 1,000 cycles

Humidity Loading

-

Test temperature: 85±2°C
Test humidity: 80~85%RH
Test time: 1,000 hours

Test temperature: 40±2°C
Test humidity: 90~95%RH
Test time: 500 hours

3. AEC-Q200 compliant (Grade2 or Grade3) .

125°C product: Grade2.
105°C product: Grade2.
85°C product: Grade3.