Select your region & language

CeramicCapacitorLLG Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • Low inductance
  • AEC-Q200
Read more

AEC-Q200 Compliant 4 terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive Infotainment/Comfort Equipment & Industrial Equipment

4 terminal low-ESL capacitors deal for Power Supply Decoupling of High-speed Operation IC

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Low ESL

Since the equivalent series inductance (ESL) is very low with excellent high frequency characteristics due to the design structure, this capacitor is ideal for power supply decoupling of high-speed operation IC.

  • Structure example
  • Structure example2
Structure example3

2. Square shape

The square shape allows for maximum capacity acquisition with a minimum number of BGA balls removed.

Square shape

3. Ultra-low profile

Ultra-low profile lineup such as 90um height MAX is available and can be mounted between narrow BGA balls.

Ultra-low profile

4. AEC-Q200 qualified

In the automotive market, low-ESL chip multilayer ceramic capacitors are getting to be used for decoupling the power supply of processors, due to the increasing functionality and multifunctionality of automotive devices such as IVI, and the demand for higher performance processors and smaller devices.
The series is designed for use in car multimedia, car interiors, car comfort applications and general electronics. Therefore, it should not be used in critical applications for passenger safety or for vehicle drive functions (e.g. ABS, airbags, etc.).

Swipe left or right to change screens View in landscape mode.
Item AEC-Q200 Qualified LLG Series
Max Operating Temperature: 105°C
General use "LLF" series
Test conditions Test conditions

Temperature Cycling

Temperature Cycling: 1,000 times

Temperature Cycling: 5 times

Biased Humidity

Test temperature: 85±2°C
Test humidity: 80 to 85%RH
Test time: 1,000 hours

Test temperature: 40±2°C
Test humidity: 90 to 95%RH
Test time: 500 hours