Select your region & language

Automotive - AD/ADASIn-cabin Monitoring System

As autonomous controls in automobiles become more commonplace, the In-Cabin Monitoring System, which provides an advanced level of understanding of the vehicle's internal status, becomes even more important. Introducing the In-Cabin Monitoring System lineup that supports ADAS and AD.

Image sensor IC

X1

DC-DC/PMIC

C1

L1

Battery Line

C2

L5

Image Sensor/ISP

X3

CAN

L3

Ethernet

L4

X2

SerDes

L2

Temperature Control

S1