CeramicCapacitorGCJ Series

  • Powertrain
  • Complied with RoHS
  • REACH
  • AEC-Q200
  • Deflectingcrack
Read more

Soft Termination Chip Multilayer Ceramic Capacitors for Automotive

Cracking caused by flexing stress after board mounting is minimized due to resin external electrodes!

Features

1. The resin external electrodes suppress cracks by board deflection.

Cracking of the ceramic element is suppressed by the resin of the external electrodes, which releases the stress.

Example of Structure

Note: Cracks may occur in the capacitor body if excessive stress beyond the "guaranteed range of board bending strength (*) " provided in the specifications is applied. Capacitors with cracks in them may cause a drop in insulation resistance, which could lead to a short circuit.
(*) For details on the guaranteed range of board bending strength, check the "Detailed Specification Sheet" on the Product Details Page.

2. Suppresses the occurrence of cracking caused by deflection stress at the time of board mounting, etc.

Due to the specification of the measuring instrument, measurements can be performed up to 8 mm.

3. Ideal for automotive.

This AEC-Q200 / VW80808(Rated voltage is 100V or less) conforming product is ideal for the ECU, control circuits of headlights, etc. of automotive.

Specifications

Size(mm) 1.6x0.8mm - 5.7x5.0mm
Rated Voltage 6.3Vdc - 1000Vdc
Capacitance 1000pF - 47μF
Main applications Battery Lines and Powertrains for automotive

Lineup

  • You can see the search result of the item you click on the capacitance chart.