CeramicCapacitorKCA Series

  • Powertrain
  • Complied with RoHS
  • REACH
  • AEC-Q200
  • Safety Standard
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
Read more

Safety Standard Certified Metal Terminal Type Multilayer Ceramic Capacitors for Automotive

For Automotive IEC60384-14 X1/Y2 Class Certified Product (Basic insulation product)

Features

1. IEC60384-14 certified product:Rated voltage AC250V(r.m.s.).

Please down load Safety Standard Certification (Type MF: X1,Y2) from here.

2. Best suitable for class Y2 capacitors.

AC 250 V (r.m.s.)-rated voltage, withstand voltage of AC 2000 V (r.m.s.) guaranteed for 60 seconds.

OBC

3. Best suitable for DC input common mode noise filters.

DC 630 V-rated voltage, withstand voltage of DC 2700 V guaranteed for 60 seconds.

Inverter
DC-DC converter

4. Bond metal terminals to the external electrodes of chips.

The stress applied to the chip is relieved by the elastic action of the metal terminal.

Bond metal terminals to the external electrodes of chips

5. Substantially reduces board deflection cracks and soldering cracks.

This product is not damaged even with a board deflection of 6 mm.
Solder cracks do not occur even with 2,000 cycles of heat stress.

Reduces Stress Caused by Board Deflection Suppresses Solder Cracks Caused by Heat Stress

6. 2 chips can be stacked.

Realize large capacity by stacking 2 capacitors.

Specifications

Size(mm) 6.1x5.1mm
Rated Voltage 250Vac(r.m.s.)
Capacitance 100pF - 10000pF
Main applications Battery chargers、Inverter、DC-DC converters

Lineup

  • You can see the search result of the item you click on the capacitance chart.