Select your region & language

CeramicCapacitorKCM Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
  • low distortion
  • Anti-crack while deflecting
  • Anti-crack while soldering
Read more

Metal Terminal Type Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

Bonding the metal terminals to external electrodes solves design issues by mounting large size MLCC!

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]
✔ ✔ ✔

Features

1. Bond metal terminals to the external electrodes of chips.

The stress applied to the chip is relieved by the elastic action of the metal terminal.

Bond metal terminals to the external electrodes of chips

2. Substantially reduces noise, board deflection cracks and soldering cracks.

This product is not damaged even with a board deflection of 6 mm.
Solder cracks do not occur even with 2,000 cycles of heat stress.

Comparison of noise reduction effects/Reduces stress caused by board deflection/Suppresses solder cracks caused by heat stress

3. 2 chips can be stacked.

Realize large capacity by stacking 2 capacitors.