EMI Suppression Filters (EMC and Noise Suppression) Lead Type EMIFIL

DSS1/PLT09/10 Series

Murata offers a variety of lead type EMI suppression filters including: inductor type operating from several MHz to several GHz, capacitor type achieving a great noise suppression effect at frequencies between several MHz and several hundred MHz, and common mode choke coils ideal for noise suppression in DC power supply lines, video and sound signal lines, and balanced transmission interface cables. They can be widely used as high-performance general-purpose EMI suppression filters.

Lead Type EMIFIL®
Swipe left or right to change screens View in landscape mode
Category Part Number Features
Disc Type
EMIFIL
DSS1
  • Capacitor type EMI suppression filters achieving a great noise suppression effect at frequencies between several MHz and several hundred MHz. Widely used as high-performance general-purpose EMI suppression filters.
  • The three-terminal structure decreases residual inductance and greatly improves the noise suppression effect at high frequencies greater than several dozen MHz.
Common Mode Choke Coil PLT09H
  • Attenuate common mode noise that causes problems in balanced transmission lines.
    They effectively suppress common mode noise with frequencies from several MHz to hundreds of MHz, making them ideal for reducing noise in DC power supply lines, video and sound signal lines, and interface cables 
PLT10HN
  • Highly reliable and supports large currents (up to 18 A)

Basics of lead-type EMIFIL

Everything about lead-type EMIFIL is described here, from the answer to the question “What are lead-type EMIFIL products?” to information on “efficient usage of products”.

PDF Catalog Library

A PDF catalog for lead-type EMIFIL is available for download.