Gyro Sensors

Gyro Sensors
Murata develops and manufactures gyroscope components based on the company’s proven 3D MEMS technology and highly integrated electronics.

Industrial gyros offer a performance level that typically has been available only for expensive module products. The sensing elements and measuring circuitry are assembled into a premolded plastic dual-in-line (DIL) package, protected with silicon gel and covered with a stainless steel lid. All products are RoHS compatible and suitable for lead-free reflow soldering.


Inertial force Sensor

Accelerometers>
Inclinometers>
Gyro Sensors   Contactless Bed Sensor>   Pressure
sensor elements
>
  Shock Sensors >

Murata Icon X Product Lineup

Murata Icon X Applications Examples

Murata Icon X PDF Catalog

PDF catalogs for MEMS Sensors are available at the following links:

MEMS Sensors

MEMS Sensors & Sensing Elements (PDF: 0.5 MB)

  • CAT NO. s47e-4
  • UPDATE 1/29/2019
Download PDF

Murata Icon X Basic Knowledge of MEMS Technology

Basic knowledge of MEMS Technology   Basic knowledge of MEMS Technology
Summarized the structure, principle and features of MEMS technology that realizes high accuracy and high reliability.
>>Click here for Details