Bike/EV Bike

自動車_バイク/電動バイク
The compactness, thermal resistance, lightweight and high reliability of Murata's ceramic capacitors, along with other electronic components such as our high efficiency DC-DC converters, are contributing  to the rapid development of Bike/ E-Bike applications

SubTitleIconNo01 Charger/Battery

SubTitleIconNo02 Inverter

SubTitleIconNo03 DC-DC Converter

SubTitleIconNo04 Accelerometer for Fuel Cut

SubTitleIconNo05 Headlamp

SubTitleIconNo06 Fuel Injection System

Murata Icon X General Purpose

Product Series
AEC-Q 200 Compliant Chip Multilayer Ceramic Capacitors for Infortainment GRT Coupling/Decoupling
Chip Inductors (Chip Coils)
LQW
Matching/High Frequency Choke
LQM/LQH/DFE
Voltage Conversion
Chip Ferrite Beads
BLM/NFZ Noise Suppression
EMI Suppression Filters EMIFIL
NFL/NFE
Chip Common Mode Choke Coils
DLW
Common Mode Noise Suppression

Murata Icon X General Purpose (High Reliability)

Product Series
Chip Multilayer Ceramic Capacitors for Automotive GCM Coupling/Decoupling
Ni Plating + Pd Plating Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive
GCB
Coupling/Decoupling
Leaded MLCC for Automotive
RCE
Noise Suppression/Decoupling
150°C/175°C/200°C Operation Leaded MLCC for Automotive
RH
Noise Suppression/Decoupling
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive/Feed Through Noise Filters
NFM_H/NFE_H
Noise Suppression
Chip Inductors (Chip Coils)
LQH32PH/
LQH44PH/
LQH43PH/
LQH5BPH
Voltage Conversion
125°C
LQG15HH
Impedance Matching/Choke

Chip Ferrite Beads
BLM_SH/
BLM_BH/
BLE_SH

Noise Suppression
Chip Common Mode Choke Coils
DLW31SH/
DLW32SH/
DLW43SH/
DLW43MH/
DLW5ATH/
DLW5BTH
Common Mode Noise Suppression
125°C
125°C
max.
  150°C
150°C
max.
  175°C
175°C
max.
  200°C
200°C
max.



Back to top