Select your region & language

Bluetooth® ModulesMBN52832

Order Number WSM-BL241-ADA-008

  • inproduction
  • recommended
Read more

Overview

Shielded Ultra Small Bluetooth® 5.0 LE Module
  • 2.4GHz BLE, ANT and NFC tag MCU Module
  • Chipset: Nordic (nRF52832)
  • Processor: ARM Cortex-M4
  • FCC/IC Certified
Feature-rich module makes design more efficient
  • On-board antenna
  • 20 I/O interface
  • Large space for user application
  • ibeacon support

Description

MBN52832 is a Bluetooth® Low Energy module. It enables ultra-low power connectivity for data communication. The product integrates Nordic Bluetooth® Low Energy IC, RF front end, and crystal. This is an ideal solution for Internet of Things (IOT) application.

Specs

Documents

Products Data Sheet

Last Update: January 9, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief mbn52832_product_brief.pdf PDF: 0.43MB -
Schematic mbn52832_schematic.pdf PDF: 0.09MB -
Additional Docs mbn52832_antenna_layout_guide.pdf PDF: 0.60MB -
mbn52832_quick_start.pdf PDF: 0.13MB -
mbn52832_user_guide_A.pdf PDF: 1.03MB -
mbn52832_user_guide_B.pdf PDF: 1.05MB -
mbn52832_user_guide_C.pdf PDF: 1.89MB -
mbn52832_footprint.dxf DXF: 0.22MB -
mbn52832_dev_board.dxf DXF: 2.66MB -
mbn52832_red_doc.pdf PDF: 0.07MB -
mbn52832_ref_bom.pdf PDF: 0.07MB -

Software

SDK Software You can download SDK from the Nordic website nRF5 SDK Open in New Window .
MeshTek BLE Mesh Solution
  • Bidirectional BLE mesh for IoT Applications.
  • Ethernet-WiFi-Long_Range_BLE gateway available.
  • Customizable mobile and web applications.
  • Customizable cloud solutions.
  • Third-party integrations.
  • Analytics solutions.
  • Customer support dashboards.
  • Customizable Help center for your customers.
  • Built-in product marketing tools for your customers.
  • To learn more, click here Open in New Window .

Block Diagram

Block Diagram : MBN52832

Eval Tool

Evaluation Tool

MBN52832DK

Dev Kit Features
  • MBN52832 BLE module with on-board antenna
  • Supports Nordic nRF52 SDK
  • NFC antenna for NFC tag
  • u.FL connector for RF testing
  • Pads for accessing MBN52832 IO pins
  • Breakaway configuration for prototyping
  • Download Development Kit User Guide (see Documents tab)

Ordering Part Number: WSM-BL241-ADA-008DK

MBN52832DK Development Kit

Purchase

Order Number WSM-BL241-ADA-008
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Related videos

Wireless Solutions and Services for your IoT Devices