Murata IoT Solution for Embedded Artists i.MX Platforms

Murata has partnered with Embedded Artists AB to provide an enhanced hardware/software solution based on NXP i.MX 6/7/8/RT and Murata modules.  Embedded Artists design/manufacture/sell both i.MX 6/7/8/RT Developer Kits and Wi-Fi/Bluetooth M.2 EVB’s (based on Murata modules). Together these two components provide a very powerful Wi-Fi/Bluetooth development platform. Lastly Embedded Artists and Murata collaborate on enhancing the overall software solution.

Murata Icon X About Embedded Artists

Embedded Artists, based in Malmo Sweden, was founded year 2000. Focus on developing innovative products based on NXP processors and simplifying embedded development.

Learn more about Embedded Artists

Murata Icon X Embedded Artists M.2 Module Family

For more information click here

 

 

                                                                 

Murata Icon X Versatility of a “Swiss Army Knife”

Combine i.MX (u)COM with Wi-Fi/ Bluetooth M.2 EVB

To learn more about Embedded Artists Evaluation Kits, click here!

Murata Icon X Embedded Artists i.MX Platform Development Kits

Designed for evaluation, integration and ease-of-use.
Get started immediately by following the Getting Started Guides

Above are two examples of available i.MX Developer's Kits. The table below lists all supported combinations.

Murata Icon X Embedded Artists i.MX InterConnect

EA_i.MX InterConnect

M.2 = Only Embedded Artists’ M.2 EVB required (Murata module soldered down on M.2 EVB)
uCOM = Embedded Artists’ uCOM board has solder-down option for selected module: i.MX 8M Mini (1MW), and i.MX 7ULP (1LV)

  • i.MX RT does not support PCIe interface.  Also, Type 1WZ is not part of software roadmap for MCUXpresso.
  • i.MX 6UL/7ULP with Type 1CX/1VA: neither processor supports PCIe interconnect.
  • i.MX RT1052 Dev Kit currently shipping with non-M.2 OEM Carrier Board.
  • Type 1VA (WLAN-PCIe), and 1WZ (WLAN-SDIO) to be released in Q4/2019.

 

 

                                                                 

Murata Icon X Media Materials

Murata Icon X Where to get support?

Murata Wi-Fi/ Bluetooth on NXP i.MX 

 NXP_logo

Primary Support

Wi-Fi/ Bluetooth Q&A

Wi-Fi/ Bluetooth Specific Queries | i.MX/ Wireless Drill-down

 

Embedded Artists / Murata Solution

 

Primary Support

Wi-Fi/ Bluetooth Q&A

i.MX Specific Queries

Wi-Fi/ Bluetooth Specific Queries | i.MX/ Wireless Drill-down

 

*Murata Wi-Fi Forum (available Q4/2019)

Meanwhile, please email imxfaq@murata.com, to escalate priority postings on NXP or Cypress Community Forums

Murata Icon X Where to purchase?

NXP_logo 

NXP i.MX Evaluation Platforms

Click here to purchase from Mouser

 

Embedded Artists i.MX Platforms

Click here to purchase from Mouser

Click here to purchase from Embedded Artists

 

Murata Wireless Connectivity Modules

Click here to purchase

To learn more about Murata Connectivity Modules:

Click here