Select your region & language

EMI Suppression Filters (EMC and Noise Suppression)Noise Suppression Product PLT10H (Common Mode Choke Coil)
Recommend CASE 1

Swipe left or right to change screens View in landscape mode.

Recommended Cases

CASE1 Need to reduce the design workload?

CASE1 Need to reduce the design workload?

Troubleshoot these common problems

Even though I prepared for noise suppression, I was unable to meet noise regulations.

I don't have enough time to deal with noise suppression due to the short design time.

I have been trying to suppress noise with a capacitor; however, the noise suppression is satisfactory.

Murata's PLT10H reduces the design workload!

How?

Three solutions!

  • Compared with a coil, since the PLT10H is capable of handling low frequency to high frequency common mode impedance, it is also effective at suppressing low-frequency noise.
  • This is a hybrid type that suppresses both common mode noise and the differential mode (normal mode noise).
  • Demonstrates excellent efficiency at noise suppression over a wide range by using it with a capacitor. Compared with using a capacitor and coil together, higher efficiency can be acquired with a reduction of the number of noise evaluations.*

*The impedance characteristics of a coil may deteriorate with a large current; therefore there are many cases where reevaluation is required because the rated impedance is not demonstrated. The PLT10H demonstrates the rated impedance even with a large current.

Top of Recommended Cases