Select your region & language

Multi-layer LCP productUWB antenna

We have developed a UWB antenna with low-loss transmission line that takes advantage of the high-frequency characteristics of the Multi-layer LCP product.
Using this product enables the simplification of antenna design and an improvement in the efficiency of matching work. This makes it simpler to equip the UWB antenna function.

UWB antenna

Main features

  • 1 patch or 3 patch UWB antenna
  • UWB Channel 5,9 support
  • TL with B2B connector
  • For AoA, ToF, PDoA
  • Easy to install for your set
  • Stable UWB antenna due to the high moisture absorption resistance of the LCP

Strengths of Murata's UWB antenna

  1. The Multi-layer LCP product transmission line suppresses transmission loss in the high-frequency range more than compared to conventional resin material transmission lines. Therefore, it can contribute to lowering the power consumption and improving the communication performance of your products.
    Comparison of transmission line insertion loss
  2. The Multi-layer LCP product uses resin materials with a lower water/moisture absorption rate than compared to conventional resin boards, and does not require adhesive to bond the layers. Therefore, it has high water/sweat resistance. This feature realizes highly reliable products.
    This is an important parameter for products with resonating mechanisms like antennas.
    Conventional FPC Product
    Multi-layer LCP product

Product Lineup

Swipe left or right to change screens View in landscape mode
Part Number FLQKAZ8-T101 FLQLAZ0-T107
Product Type UWB patch antenna (3 patch) UWB patch antenna (1 patch)
Product Status Sample available
Grade Consumer
Frequency UWB Ch 5 & 9 6.25 GHz to 8.25 GHz
Operating Temperature Range −30 to 85°C
Supported Channels Ch 9 Ch 5 / Ch 9
Appearance & Dimension
FLQKAZ8-T101
FLQLAZ0-T107

Datasheet

You can download a datasheet describing the detailed product characteristics, reliability data, and more.

  • *You need to register as a member and log in to my Murata to view the data.

Inquiries

Please feel free to contact us with questions or inquiries about our products.