Discrete Switch ICXM Series

XM Series is RF switch based on SOI "Silicon On Insulator" and GaAs "gallium arsenide" process. It is suitable product for radio frequency applications such as cellular or ISM band widely.
Switch control interface supports GPIO and MIPI with various configurations high power, high isolation, excellent linearity and insertion loss.

Series Lineup

Swipe left or right to change screens View in landscape mode.
P/N Description L × W × T
(mm)
Frequency
(Hz)
I.L(dB)
@2.7GHz
Isolation(dB)
@2.7GHz
Pin max
(dB)
Production
Status
XMSS1R6G0PA-001
SPDT,
GPIO,
for Rx
1.0×1.0×0.4 max 0.01 to 6.0 G 0.27 typ 24 to 29 typ 20 To be discontinued
XMSS1T3G0PA-006
SPDT,
GPIO,
for TRx
1.6×1.6×0.4 max 0.5 to 5.8 G 0.6 max 30.2 min 37 To be discontinued
XMSSJE3G0PA-002
SP3T,
GPIO,
for Rx
1.55×1.15×0.4 max 0.01 to 2.7 G 0.38 typ 44 to 48 typ 20 To be discontinued
XMSS1T3G0PA-013
SP4T,
MIPI RFFE,
for Rx
1.6×1.6×0.4 max 0.7 to 2.7 G 0.53 typ 38 typ 26 To be discontinued
XMSS1T3G0PA-011
SP6T,
MIPI RFFE,
for Rx
1.6×1.6×0.4 max 0.7 to 2.7 G 0.63 typ 25.5 typ 26 To be discontinued
XMSSGD3G0PA-005
SP10T,
MIPI RFFE,
for Rx
2.4×2.4×0.8 max 0.7 to 2.7 G 0.60 typ 21 typ 26 Available
XMSSGF3G0PA-009
SP12T,
MIPI RFFE,
for Rx
2.0×2.8×0.4 max 0.7 to 2.7 G 0.74 typ 19 typ 26 To be discontinued
DP4T,
GPIO,
for Rx
1.55×1.15×0.4 max 0.01 to 2.7 G 0.28 typ 33 typ 20 To be discontinued