Select your region & language

Gyro SensorsSCH16T Series Combined Gyro Sensor and Accelerometer

  • MEMS application guide

SCH16T series offers market leading low gyroscope noise levels and flexible digital output options for demanding applications.

  • ±2000 °/s (SCH16T-K10) or ±300 °/s (SCH16T-K01 and SCH16T-K20) angular rate measurement range.
  • ±16 g (SCH16T-K10) or ±8 g (SCH16T-K01 and SCH16T-K20) acceleration measurement range
  • Auxiliary digital accelerometer channel with up to ±26 g dynamic range (SCH16T-K10 and SCH16T-K01 only)
  • Gyroscope bias instability down to 0.3 °/h (SCH16T-K01 and SCH16T-K20) or 2 °/h (SCH16T-K10)
  • Gyroscope noise density level down to 0.4 m°/s/√Hz (SCH16T-K01 and SCH16T-K20) or 6 m°/s/√Hz (SCH16T-K10)
  • Options for output interpolation and decimation
  • Data ready output, timestamp index and SYNC input functions for clock domain synchronization
  • −40...110 °C operating temperature range
  • 3.0...3.6 V supply voltage, 1.7...3.6 V I/O supply
  • SafeSPI v2.0 interface
  • 20-bit and 16-bit output data, selectable via SPI frame
  • Advanced self-diagnostic system automatically reports sensor status in every SPI frame, leveraging over 200 internal monitoring signals
  • 12 mm × 14 mm × 3 mm (l × w × h) SOIC-24 inverted housing with <170 mm² footprint on PCB
  • Qualification based on AEC-Q100 standard
  • RoHS compliant robust SOIC plastic package suitable for lead free soldering process and SMD mounting
  • Proven capacitive 3D-MEMS technology

Benefits

The SCH16T series delivers industry leading performance and safety in a single package 6DoF MEMS IMU, designed for demanding industrial environments. The series includes three variants:

  • SCH16T-K01 – A versatile, high performance general purpose IMU
  • SCH16T-K10 – Extended gyroscope range variant for high rotation speed measurement
  • SCH16T-K20 – The latest addition, featuring significantly enhanced gyroscope and accelerometer performance.

The SCH16T series products share a market leading robust MEMS platform with the most advanced MEMS gyroscope available. Wide measurement range accelerometer in SCH16T-K01 and SCH16T-K10 offer automotive proven performance in rough environments.
Brand new accelerometer MEMS in SCH16T-K20 provides lower offset bias shift over temperature and splits the noise density in half compared to the K01 and the K10 variants.
The new MEMS is based on a double differential measurement principle familiar from our current SCA3400 and legacy SCA103T series sensors. Additionally, the K20 gyroscope calibration is fine-tuned to enable lower offset bias shift over temperature compared to the other product versions.
SCH16T platform is validated carefully with a test set based on AEC-Q100 operating temperature grade1 (−40 °C to +125 °C) tests ensuring reliable operation over the large temperature window.
All SCH16T series sensors include market leading self-diagnostics features making the series sensors suitable in safety critical applications. Additionally, the series sensors are software and pin to pin compatible with each other making the switch between the sensors within a product line easy and cost effective.

Applications

SCH16T series is targeted for applications demanding high stability with tough environmental requirements.

Typical applications include:

  • High precision inertial measurement units (IMUs)
  • Inertial navigation and positioning
  • Drone flight controllers
  • Dynamic inclination measurement
  • High precision robotic control and UAVs
  • Humanoid robotics control
  • Camera stabilization

Series Lineup

Gyroscope

Swipe left or right to change screens View in landscape mode.
Part Number Axis Measurement Range Amplitude Response,
−3dB frequency
Default Sensitivity
(16bit/20bit)
Operating Temperature Output Type
SCH16T-K01 XYZ ±300 °/s 13, 30, 68, 235, 280 or 370 Hz 100/1600 LSB/°/s −40 °C ... +110 °C Digital SPI
SCH16T-K10 XYZ ±2000 °/s 13, 30, 68, 235, 280 or 370 Hz 12.5/200 LSB/°/s −40 °C ... +110 °C Digital SPI
SCH16T-K20 XYZ ±300 °/s 13, 30, 68, 235, 280 or 370 Hz 100/1600 LSB/°/s −40 °C ... +110 °C Digital SPI

Accelerometer

Swipe left or right to change screens View in landscape mode.
Part Number Axis Measurement Range Amplitude Response,
−3dB frequency
Default Sensitivity
(16bit/20bit)
Operating Temperature Output Type
SCH16T-K01 XYZ ±8 g* 13, 30, 68, 235, 280 or 370 Hz 200/3200 LSB/m/s² −40 °C ... +110 °C Digital SPI
SCH16T-K10 XYZ ±16 g* 13, 30, 68, 235, 280 or 370 Hz 200/3200 LSB/m/s² −40 °C ... +110 °C Digital SPI
SCH16T-K20 XYZ ±8 g 13, 30, 68, 210, 240 or 290 Hz 250/4000 LSB/m/s² −40 °C ... +110 °C Digital SPI
  • *Electrical headroom up to 26 g

For more detailed information, Please contact us:

Contents

  • SCH16T-K01 datasheet (Full)
  • SCH16T-K10 datasheet (Full)
  • Assembly instructions for SCH1000 series
  • C-code example