Select your region & language

Infrared SensorsSMD TYPE IRS-D Series

The IRS-D Series is one of the world's smallest reflowable SMD and digital output (I²C) type pyroelectric infrared sensors. Boasting a high signal-to-noise ratio and a strong noise resistance, this product makes it easy to add a human detection function to IoT devices and other equipment.

  • *Body temperature cannot be measured with this product.
  • *A separate lens is required when using this product. However, the IML/PPGI series cannot be used with this product.
SMD TYPE IRS-D Series

Features

A small, low profile, and reflowable SMD type and digital output product

  • Enables design with a high degree of freedom because of its small and low-profile size (6 mm × 6 mm × 2.6 mm)
  • Contributes to cutting process costs because it is reflowable
  • Realizes ease of design with digital output (I²C)

Murata's first digital output, built-in functions and configurable detection conditions improve ease of use while the interrupt function can reduce power consumption

Built-in functions (Pre-AMP, ADC, digital filter, etc.) and configurable detection conditions (threshold, count number, window time, etc.) improve ease of use. It is also possible to reduce the power consumption in devices by using the interrupt function.

The high signal-to-noise ratio and strong noise resistance reduces false positives

Murata's packaging technologies and circuit design technologies achieve a high signal-to-noise ratio and high noise resistance to reduce erroneous detection and realize excellent performance.

Applications

  • IP cameras
  • Doorbells
  • Thermostats
  • Smart lighting
  • For wake up and human detection in IoT devices and other equipment

Series Lineup

You can see the appearance, shape, detailed specs, mounting information, and a variety of other information by clicking on each product number in the table below.

Product inquiries

Feel free to contact us using the inquiry form to request a quote, for consultations, or if you have any questions.

  • *Check the following page for information on how to purchase products.