Select your region & language

Sensors Combined Z-axis Gyroscope & 3-axis Accelerometer (+/-2g) SCC2230-E02 (Purchase of evaluation samples)

Combined Z-axis Gyroscope & 3-axis Accelerometer(+/-2g)
SCC2230-E02
Application: ESC, ABS, IMU for automotive, industrial, healthcare equipment

  • Excellent bias stability, low noise level and good vibration robustness
  • Field proven reliability and high performance in very demanding applications
Applications
  • For Inertial Measurement Units (IMUs) for highly demanding environments
  • Machine control systems, and for Automotive
Specifications
  • Supply volatge:3.0V-3.6V
  • Output:SPI
(Gyro)
  • Axis:Z
  • Range:+/-125deg/s
(Accelerometers)
  • Range:+/-2g

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".