Enter a product part number, or a portion of a part number.
This is a new CERALOCK which was constructed by utilizing base metal electrode technology.
Automotive
CSTCR_G_B *2
CSTCR_G *2
*1) Standard tolerance: Product with ±0.5% initial tolerance. Tight tolerance: Product with ±0.1% max. initial tolerance.
*2) Palladium has never been used.
Partial change:Electrode pattern reconfiguration
Related material of environment
Other Documents
The software 'SimSurfing' simulates the characteristics of Murata products.