Select your region & language

Silicon CapacitorsHTSC / XTSC Series

High temperature capacitor up to 250℃

Murata offers two JEDEC compatible capacitor ranges targetting applications in extreme conditions: the high temperature capacitors HTSC up to 200℃ and the xtreme temperature capacitors XTSC up to 250℃. As an example of outstanding performance, the XTSC offer a 1µF in 1206 with a temperature coefficient of +60ppm/K over the full -55℃/+250℃ temperature range. Aging, stability of insulation resistance and capacitor value have been optimized to obtain the best product for Hi-Rel applications.

Key features

  • Extended operating temperature range (up to 250℃) with low capacitance variation.
  • High stability.
  • High reliability.
  • Low leakage current.
  • Very low ESR and ESL.

(please refer to our assembly note for more details)

Key applications

  • Applications up to 250°C, such as aerospace and downhole
  • High reliability applications
  • Replacement of X7R/X8R and C0G dielectrics
  • Decoupling / Filtering / Charge pump (i.e.: motor management, temperature sensors)
  • Downsizing

HTSC / XTSC series Specification

Parameter Value
Capacitance range 47pF to 3.3µF(*)
Capacitance tolerances ±15%(*)
Mounting Method Solder Mounting(*3)
Operating temperature range -55℃ to 200℃ for HTSC
-55℃ to 250℃ for XTSC
Storage temperature range -70℃ to 215℃ for HTSC(*2)
-70℃ to 265℃ for XTSC(*2)
Temperature coefficient +60ppm/K
Breakdown Voltage (BV) 11VDC or 30VDC(*4)
Capacitance variation versus RVDC 0.1%/V (from 0 to RVDC)
Insulation resistance 100GΩ @ 3V, @ 25℃, t>120s, for 100nF
Aging Negligible,< 0.001% / 1000h
Capacitor thickness 400µm(*)
  • (*) Other values on request
  • (*2)w/o packing
  • (*3)Please check the assembly note for the mounting methods of each product.
  • (*4)See the FAQ here for the relationship between breakdown voltage and rated voltage.

HTSC Series

Refer to this FAQ regarding the relationship between voltage tolerance and rated voltage.
See the FAQ here for the part numbering.

XTSC Series

Refer to this FAQ regarding the relationship between voltage tolerance and rated voltage.
See the FAQ here for the part numbering.

Assembly Note

Please check the assembly note for the mounting methods of each product.

Assembly Note Silicon Capacitor_Assembly by reflow (PDF: 2.0 MB)

UPDATE
08/07/2021

Assembly Note_Reflow at high temperature (PDF: 0.4 MB)

UPDATE
01/12/2023