Select your region & language

Silicon CapacitorsHSSC Series

High stability and reliability capacitor

Thanks to the unique Murata* Silicon capacitor technology, most of the problems encountered in demanding applications can be solved. High Stability Silicon Capacitors are dedicated to applications where stability is the main parameter. The HSSC avoid the need to oversize the capacitor value for sensitive capacitive circuitry and offer a higher DC voltage stability. This technology provides industry leading performances relative to the capacitor stability over the full operating voltage & temperature range. The very high and stable insulation resistance of silicon capacitors can enhance up to 30% the battery lifetime in mobile applications. The Murata Silicon technology features a capacitor integration capability (up to 250nF/mm²) which allows a smaller case size than existing solutions to answer high volume constraints. This technology also offers high reliability, up to 10 times better than alternative capacitor technologies, such as Tantalum or MLCC, and eliminates cracking phenomena. This Silicon based technology is RoHS compliant and compatible with lead free reflow soldering process.

*Murata Integrated Passive Solutions

Go here to confirm assembly notes for each product.

Key features

  • Ultra high stability (temperature, voltage, aging).
  • Low leakage current (high insulation resistance).
  • Very low ESR and ESL.
  • Negligible capacitance change with temperature variation.
  • Low profile.
  • Suitable with lead free reflow soldering

(please refer to our assembly note for more details)

Key applications

  • High stability applications
  • Decoupling / Filtering / Charge pump (i.e.: Pacemakers / defibrillators)
  • Devices with battery operations
  • Replacement of X7R and NP0
  • Downsizing

HSSC series Specification

Parameter Value
Capacitance range 47pF to 3.3µF(*)
Capacitance tolerances ±15%(*)
Mounting Method Solder Mounting(*3)
Operating temperature range -55°C to 150°C
Storage temperature range -70°C to 165°C(*2)
Temperature coefficient +60ppm/K
Breakdown Voltage (BV) 11VDC(*4)
Capacitance variation versus RVDC 0.1%/V (from 0 to RVDC)
Insulation resistance 100GΩ @ 3V, @ 25℃, t>120s, for 100nF
Aging Negligible, < 0.001% / 1000h
Capacitor height 400µm
  • (*) Other values on request
  • (*2)w/o packing
  • (*3)Please check the assembly note for the mounting methods of each product.
  • (*4)See the FAQ here for the relationship between breakdown voltage and rated voltage.

HSSC Series

Refer to this FAQ regarding the relationship between voltage tolerance and rated voltage.
See the FAQ here for the part numbering.

Assembly Note

Assembly Note Silicon Capacitor_Assembly by reflow (PDF: 2.0 MB)

UPDATE
08/07/2021