MGSC Series

Medical grade capacitor

The Murata* MGSC capacitors target all critical implantable devices and life support solutions. The deep trench MOS capacitors manufactured in Murata ISO-13485 certified facility, combined with a unique Mosaic design and distributed trench capacitors drive to an unprecedented level of electrical performances. Thanks to the purity of the oxide cured at a temperature of 900℃ during the manufacturing process, Murata is now offering a range of capacitors tested as per the AEC-Q100 specifications. Moreover, due to the criticality of the applications, a specific 100% screening is done on all manufactured capacitors to avoid any « early life » defects. The very low leakage current enables to improve the performances of battery based applications and increase their lifetime. The SiCap technology features high reliability - better than alternative ceramic capacitor technologies - coupled with stability and low profile. The MGSC capacitors offer enhanced decoupling performances compared with standard external SMD solutions, and can be integrated directly into the implantable devices.

*Murata Integrated Passive Solutions

Murata Icon X Key features

  • High reliability.
  • Extreme low profile.
  • High stability of capacitor value over voltage, temperature and aging.
  • Die to die stacking

Murata Icon X Key applications

  • Pacemakers and defibrillators
  • Implantable neuro-stimulators
  • Active prosthesis (artificial heart, electronic retina, mechanical limb prosthesis…)
  • Life support equipment

Murata Icon X MGSC series Specification

Parameter Value
Capacitance range 390pF to 1µF(*)
Capacitance tolerances ±15%(*)
Operating temperature range -55°C to 150°C
Storage temperature range -70 to 175℃(*2)
Temperature coefficient +60ppm/K
RVDC 12V
Breakdown Voltage (BV) 30VDC
Capacitance variation versus RVDC 0.1 %/V (from 0V to RVDC)
Insulation resistance 50GΩ @ 10V, @ 25℃, t>120s, for 100nF
Aging Negligible, < 0.001% / 1000h
Reliability FIT<0.017 parts / billions hours
Capacitor height 100µm

(*) Other values on request (*2) w/o packing

Murata Icon X Series Lineup

MGSC.xxx
Medical Grade Si Capacitors
from -55℃ to 150℃
Part number Capacitance BV
Case size Thickness
935181730410-xxA 1nF 30V 0202 100µm
935181732547-xxA 47nF 30V 0505 100µm
935181733610-xxA 100nF 30V 0605 100µm

For other values, contact your Murata sales representative.

Murata Icon X PDF Catalog

PDF documents related to silicon capacitors can be downloaded below

Commercial leaflet MGSC V1.0_Murata (PDF: 0.9 MB)

  • UPDATE 20/02/2018
Download PDF

Assembly Note EMSC V1.9_Murata (PDF: 0.6 MB)

  • UPDATE 02/02/2018
Download PDF