Enter a product part number, or a portion of a part number.
High Drain SR & LR batteries are ideal for high-performance medical devices that require large current loads for communication, lighting, camera, mechanical driving, etc.
Click here for details▼
The following specific applications of the series lineup applies to consumer equipment and medical equipment GHTF Class A. (Application details) Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.
Automotive equipment and medical equipment GHTF Class B, C, and D, and applications described in the "Precautions for use" on this website.
* Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.
*1Output current condition: Current ensuring min. 1.2 V at 23°C [Maximum pulse discharge current to maintain min. 1.2V at 100ms upon DOD 0% (23°C)]
Silver Oxide (SR) & Alkaline Manganese (LR) High Drain Batteries for Medical Devices
Murata offers SR Batteries&LR Batteries with excellent high-current discharge performance & high reliability to support medical device.
Send your inquiry