Select your region & language

CeramicCapacitorDE6 Series

  • Certified by safety standard
  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
Read more

Safety Standard Certified Lead Type Disc Ceramic Capacitors for Automotive Powertrain/Safety Equipment

IEC60384-14 X1/Y2 Class Certified Product for Automotive (Basic insulation product)

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment

Features

1. IEC60384-14 certified product, ideal for use in onboard battery chargers for EV/PHV.

Please down load Safety Standard Certification (Type KJ: X1/Y2) from here.

2.Rated voltage: AC300V excellent in temperature cycle resistance. (Guaranteed 1,000 cycles, -55°C/+125°C)

3. Coated with a halogen free (*1) flame-retardant epoxy resin (conforming to UL94V-0).

(*1) Definition of halogen free
Br = 900 ppm or less
Cl = 900 ppm or less
Br+Cl = 1,500 ppm or less

Example of Structure