Select your region & language

CeramicCapacitorDK1 Series

  • Certified by safety standard
  • RoHS Directive compliant product
  • REACH Regulation  compliant product
Read more

Safety Standard Certified Resin Molding SMD Type Ceramic Capacitors for Consumer Electronics & Industrial Equipment

These IEC60384-14 X1/Y1 Class certified products can be used as Class Y or Class X capacitors for various switching power supplies.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. IEC60384-14 certified product.

Please down load Safety Standard Certification (Type EA: X1/Y1) from here.

2. Can be used as a Class Y1 capacitor.

  • As a Y capacitor for Class 2 power supplies and as a capacitor for primary and secondary couplings,this capacitor contributes to the downsizing and lower profiles of power supply equipment. It can also be used as a Class X capacitor.
  • Guaranteed DC voltage rating of 1.5kV allows utilization in portions where DC voltage is applied.
  • The technology of disc ceramic capacitors has been applied to achieve a high withstand voltage performance that meets IEC60384-14 Y1 Class certification requirements in spite of its compactness and low profile.
  • The performance of the molded resin has been tuned,and the capacitor is designed so that it is joined to the substrate via metal terminals. As a result, high reliability such as high cooling/heating cycle-resistant performance is ensured.