CeramicCapacitorGC3 Series

  • REACH
  • AEC-Q200
  • Complied with RoHS
  • Anti-noise
Read more

High Effective Capacitance & High Ripple Current Chip Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

This is a high ripple resistance product for automotive excellent in DC bias characteristics

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. When a DC bias is applied, a capacitance higher than conventional products (X7R characteristics) can be acquired.

When DC600V is applied, about twice the capacitance can be secured.

Comparison between Capacitance - DC Bias Characteristics

2. Improved ripple resistance performance compared to conventional products (X7R characteristics).

In the case of a product with a capacitance of 0.1 μF, when the exothermic temperature reaches 20 oC at frequency f=300 kHz, the amount of resistance of a product with conventional material is 1.8 Arms; however, the new material is 2.3 Arms.

Exothermic Temperature Comparison

3. This product has a noise reduction effect.

Since dielectric materials that enable a reduction of noise are used, this product is more effective for reducing noise compared to the GCM series for automotive.

Specifications

Size(mm) 2.0x1.25mm - 5.7x5.0mm
Rated Voltage 250Vdc - 630Vdc
Capacitance 10000pF - 1.0μF
Main applications For PFC (Power Factor Correction) Circuits of Power Supplies, Smoothing Circuits

Lineup

  • You can see the search result of the item you click on the capacitance chart.