CeramicCapacitorGR7 Series

  • Complied with RoHS
  • REACH
Read more

Chip Multilayer Ceramic Capacitors for Camera Flash circuit only of Consumer Electronics & Industrial Equipment

Ideal for trigger and voltage doubler capacitors!

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

This product has improved DC bias compared to the conventional product (X7R characteristic). Recommended for trigger capacitors in strobe circuits.

Current control circuit

Current control circuit

Current Booster Circuit

Current Booster Circuit

C1: Trigger capacitor C3: Voltage doubler

Specifications

Size(mm) 2.0x1.25mm - 3.2x1.6mm
Rated Voltage 350Vdc
Capacitance 10000pF - 47000pF
Main applications Strobe circuit of the camera

Lineup

  • You can see the search result of the item you click on the capacitance chart.