Select your region & language

CeramicCapacitorKCA Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
  • Certified by safety standard
  • low distortion
  • Anti-crack while deflecting
  • Anti-crack while soldering
Read more

Safety Standard Certified Metal Terminal Type Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

For Automotive IEC60384-14 X1/Y2 Class Certified Product (Basic insulation product)

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1.IEC60384-14 certified product.

Line up of 500Vac(r.m.s.) ,1000Vdc rated voltage products, in addition to the conventional 250Vac(r.m.s.), 1000Vdc.
Please down load Safety Standard Certification (Type MF: X1,Y2) from here.

2. Best suitable for class Y2 capacitors.

withstand voltage of 2000Vac(r.m.s.) guaranteed for 60 seconds.

OBC

3. Best suitable for DC input common mode noise filters.

withstand voltage of 3000Vdc guaranteed for 60 seconds.

Inverter
DC-DC converter

4. Bond metal terminals to the external electrodes of chips.

The stress applied to the chip is relieved by the elastic action of the metal terminal.

Bond metal terminals to the external electrodes of chips

5. Substantially reduces board deflection cracks and soldering cracks.

This product is not damaged even with a board deflection of 6 mm.
Solder cracks do not occur even with 2,000 cycles of heat stress.

Reduces Stress Caused by Board Deflection Suppresses Solder Cracks Caused by Heat Stress

6. 2 chips can be stacked.

Realize large capacity by stacking 2 capacitors.