CeramicCapacitorKRM Series

  • Complied with RoHS
  • REACH
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
Read more

Metal Terminal Type Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

Bonding the metal terminals to external electrodes solves design issues by mounting large size MLCC!

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Bond metal terminals to the external electrodes of chips.

The stress applied to the chip is relieved by the elastic action of the metal terminal.

Bond metal terminals to the external electrodes of chips

2. Substantially reduces noise, board deflection cracks and soldering cracks.

This product is not damaged even with a board deflection of 6 mm.
Solder cracks do not occur even with 2,000 cycles of heat stress.

Acoustic noise is reduced with metal terminals/Reduces stress caused by board deflection/Suppresses solder cracks caused by heat stress

3. 2 chips can be stacked.

Realize large capacity by stacking 2 capacitors.

Specifications

Size(mm) 2.2x1.25mm - 6.1x5.3mm
Rated Voltage 16Vdc - 1250Vdc
Capacitance 8200pF - 100μF
Main applications For smoothing and noise suppression of DC-DC converters

Lineup

  • You can see the search result of the item you click on the capacitance chart.