Select your region & language

CeramicCapacitorLLC Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • Low inductance
  • AEC-Q200
Read more

LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

This low ESL capacitor is ideal for power supply decoupling of powertrain and safety equipment.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Low ESL

Since the equivalent series inductance (ESL) is low and excellent in high frequency characteristics, this capacitor is suitable for power supply decoupling of high-speed operation electronic equipment.

  • LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for Automotive (LLC Series) 1
  • LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for Automotive (LLC Series) 2

2. Contributes to a reduction in the number of components.

The number of components can be reduced by using low ESL capacitors, while maintaining functions equivalent to Common 2 terminal Capacitor.

Reduction in the number of parts

3. Compliance with AEC-Q200.

The increasing demands for advanced driver assistance systems (ADAS), safety systems and in-vehicle infotainment (IVI) with varied functionality and enhancements are generating requirements for processors with higher performance and smaller dimensions. Low-ESL capacitors have also become necessary to decouple processor power supplies in the automotive market.
This series of low-ESL capacitors meet the automotive market test condition of a maximum operating temperature of 125°C.