Select your region & language

Polymer Aluminum Electrolytic CapacitorsSelect / Search

Swipe left or right to change screens View in landscape mode
Capacitance Value (µF)
10 15 22 33 47 68 100 150 220 330 470
Rated
Voltage
(Vdc)
2.5
0E
D4
6
D4
4.5
D4
6
D6
4.5
6.3
0J
D4
15
D4
10
D6
9
10
1A
D4
15
D6
10
16
1C
D3
15
D4
15
D6
12
25
1E
D3
15
D3
15
D4
15
Product Status
Recommended Murata particularly recommends this product for reasons of size and performance.
In Production Product is in mass production.
How to see
D4 Dimension (Case Size)
15 ESR (mΩ)
Dimention (Case Size) (mm)
Code L W T
D3 7.3±0.3 4.3±0.2 1.4±0.1
D4 7.3±0.3 4.3±0.2 1.9±0.1
D6 7.3±0.3 4.3±0.2 2.8±0.3

Product Search