Murata joined the LoRa Alliance™ and worked together with STMicro and Semtech, to design a cost-effective, small form factor LoRaWAN™ module, capable of supporting a wide range of sensors and a long range wireless protocol. Murata’s CMWX1ZZABZ module has pre-certified radio regulatory approvals for use on the 868 MHz and 915 MHz industrial, scientific, and medical (ISM) bands in most geographical regions of the world. Well verified hardware and software of this module for developers are available on LoRa platform.