Select your region & language

HyperMesh / FHSSDNT24DK

Order Number DNT24DK

  • Discontinued
Read more

Overview

Low cost, low power consumption, multi-purpose, multi-function 2.4 GHz frequency hopping OEM RF module development kit
  • 2.4GHz Proprietary FHSS Development Kit
Small size module with U.FL antenna connector
  • Analog and Digital I/O for Sensor Applications
  • Sleep mode and auto-reporting make it ideal for battery powered applications
  • Gets you up and running in less than 10 minutes

Description

The DNT24 Development Kit is available as part numbers: DNT24DK and DNT24ADK The DNT24 series FHSS transceiver modules provide a low-cost, versatile solution for wireless data communications in the 2.4 GHz ISM band. The DNT24 RF output power can be set at 10 or 63 mW. The DNT24 module includes analog, digital and serial I/O, providing the flexibility to serve applications ranging from cable replacements to sensor networks. The DNT24 transceiver module is easy to integrate and provides reliable wireless communications up to 5 miles in line-of-sight installations.

CD as shown in the picture is no longer available. Please find the Demo Executable File under Software tab and all supporting application notes under Documentation tab.

Specs

Minimum Order Quantity 1
Product Type Development Kit
Product Status recommended in production
Frequency 2.4GHz
Antenna U.FL
RF Conn/ Antenna U.FL
Sleep Clock No
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Supply Voltage min 3.3
Supply Voltage max 5.5
Transmit Power 10mW, 100mW
Receiver Sensitivity -100 dBm
Transmit Mode Current 140 mA
Receive Mode Current 35 mA
Sleep Mode Current 3 uA
Data Rate 250.0000
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Security AES-128 Encyrption
Network Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer
Host Interface UART / SPI
I/O Interface Analog, Digital I/O and Serial Data
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Compliant
ISO9001 Yes

Documents

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Data Sheet dnt24dk.pdf PDF: 0.75MB 09/27/2011
Brochure dnt24_brochure.pdf PDF: 0.12MB -
Integration Guide dnt24_integration.pdf PDF: 3.33MB -
Quick Start Guide dnt24_quick.pdf PDF: 0.78MB -

Applications

Key Markets

Petrochemical Industries | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid | Industrial Automation

Key Applications

SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control

Applications Characteristics

For Cost-Sensitive M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility

Software

Software
Driver Firmware

None Required

Eval Tool

Dev Kit Features

2 Dev Boards with Modules, Utility Software and Accessories

Purchase

Order Number DNT24DK
Shipping Size 1 Kit / Box

Related videos

Wireless Solutions and Services for your IoT Devices