HyperMesh / FHSSDNT24MC

Order Number DNT24MC

  • NRND
Read more

Overview

Low cost, low power consumption, multi-purpose, multi-function 2.4 GHz frequency hopping OEM RF module
  • 2.4GHz Proprietary FHSS Module
Small size SMT module with U.FL antenna connector
  • Analog and Digital I/O for Sensor Applications
  • Sleep mode and auto-reporting make it ideal for battery powered applications
  • Pin-for-pin Compatible with Murata DNT90MC 900MHz Module

Description

The DNT24MC and DNT24MP FHSS transceiver modules provide a low-cost, versatile solution for wireless data communications in the 2.4 GHz ISM band. Direct peer-to-peer communication provides very low transmission latency between all modules in a network. The DNT24MC/MP RF output power can be set at 10 or 63 mW. The DNT24MC and DNT24MP modules include analog, digital and serial I/O, providing the flexibility to serve applications ranging from cable replacements to sensor networks. The DNT24MC and DNT24MP transceiver modules are easy to integrate and provides reliable wireless communications up to 5 miles in line-of-sight installations.

Specs

Minimum Order Quantity 1
Product Type Module
Product Status recommended in production
Frequency 2.4GHz
Antenna U.FL
RF Conn/ Antenna U.FL
Sleep Clock No
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Dimension 38.10 × 24.90 × 3.18 mm
Supply Voltage min 3.3
Supply Voltage max 5.5
Transmit Power 10mW, 100mW
Receiver Sensitivity -100 dBm
Transmit Mode Current 140 mA
Receive Mode Current 35 mA
Sleep Mode Current 3 uA
Data Rate 250.0000
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Security AES-128 Encyrption
Network Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer
Host Interface UART / SPI
I/O Interface Analog, Digital I/O and Serial Data
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Compliant
ISO9001 Yes

Documents

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Data Sheet dnt24mc.pdf PDF: 1.29MB 09/26/2012
Brochure dnt24_brochure.pdf PDF: 0.12MB -
Integration Guide dnt24_integration.pdf PDF: 3.33MB -
Quick Start Guide dnt24_quick.pdf PDF: 0.78MB -

Applications

Key Markets

Petrochemical Industries | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid | Industrial Automation

Key Applications

SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control

Applications Characteristics

For Cost-Sensitive M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility

Software

Driver Firmware

None Required

Purchase

Order Number DNT24MC
Development Kit Part Number DNT24DK

Related videos

Wireless Solutions and Services for your IoT Devices