Inductor for Power LinesDesign Tools

Main type:

  • Wound Metal alloy
  • Multilayer type
  • Wound Ferrite Core
Inductor for power lines Main type: Wound Metal alloy/ Multilayer type / Wound Ferrite Core
DC-DC converter design support tool

We have an extensive lineup of inductors covering a wide range of sizes from 1.6 mm × 0.8 mm to 12 mm square, which are manufactured using multiple techniques that include metal alloy wire wound construction technique and ferrite multilayer technique.
We offer the optimum inductors for a wide range of applications including wearable devices, smartphones, medical applications, industrial electronics, and on board devices.