Select your region & language

Power Inductors/Inductors for Power LinesSelection Guide(Product line up(For Automotive))

Main type:

  • Wound Metal alloy
  • Multilayer type
  • Wound Ferrite Core
Power Inductors/Inductors for Power Lines Main type: Wound Metal alloy/ Multilayer type / Wound Ferrite Core
DC-DC converter design support tool

We have an extensive lineup of inductors covering a wide range of sizes from 1.6 mm x 0.8 mm to 12 mm square, which are manufactured using multiple techniques that include metal alloy wire wound construction technique and ferrite multilayer technique.
We offer the optimum inductors for a wide range of applications including wearable devices, smartphones, medical applications, industrial electronics, and on board devices.

Swipe left or right to change screens View in landscape mode.
Structure Description Series
Wound
Metal alloy
Metal alloy inductors are also called "metal composite inductors."
Supports high current by using metal materials in which magnetic saturation does not occur so easily. This product can be used for a wide range of high current power circuits from smart phones to industrial electronics and automotive device applications.
DFEC/DFES series
Multilayer
Type
The features of this product is its small size and low profile. For example, 2012 or smaller footprint and 0.6mm height. This is ideal for low power circuits, including wearable devices and smartphones. LQM series
Wound
Ferrite Core
A feature of this product is the extensive lineup which supports an inductance of 100 uH or more. It is suitable for step-up power supply circuits in backlights, and choke applications. LQH series

Lineup

Infotainment
The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Powertrain
The product for high reliability applications like powertrain and safety, in addition to infortainment applications.

For Power Circuits (Infotainment)

Swipe left or right to change screens View in landscape mode
Size Code
in inch (in mm)
Structure short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range specifications
sheet
Part Number
List
0603
(1608)
Multilayer
Type
LQM18PZ image LQM18PZ_CH 0.6  1µH - 2.5µH 750mA - 950mA Open the PDF Click
image LQM18PZ_DH 0.75  2.2µH 650mA Open the PDF Click
image LQM18PZ_FH 0.95  2.2µH 700mA Open the PDF Click
0805
(2012)
Multilayer
Type
LQM21PZ image LQM21PZ_C0 0.55 470nH - 2.2µH 600mA - 1.1A Open the PDF Click
image LQM21PZ_G0 1.0 470nH - 3.3µH 800mA - 1.3A Open the PDF Click
image LQM21PZ_GC 1.0  1µH - 2.2µH 800mA - 900mA Open the PDF Click
image LQM21PZ_GE 1.1  1µH - 4.7µH 670mA - 1600mA Open the PDF Click
image LQM21PZ_GR 1.0  1µH - 4.7µH 800mA - 1.3A Open the PDF Click
0806
(2016)
Wound
Metal alloy
DFE2016 image DFE201612P_D 1.2 150nH - 2.2µH 1.7A - 6.2A Open the PDF Click
Wound
Ferrite Core
LQH2MPZ image LQH2MPZ_GR 0.95 330nH - 82µH 210mA - 2.2A Open the PDF Click
Multilayer
Type
LQM2MPZ image LQM2MPZ_G0 1.0 470nH - 4.7µH  1.1A - 1.6A Open the PDF Click
1008
(2520)
Wound
Metal alloy
DFE2520 image DFE252012P_D 1.2 330nH - 10µH  1.1A - 6A Open the PDF Click
Wound
Ferrite Core
LQH2HPZ image LQH2HPZ_DR 0.6 470nH - 22µH 270mA - 1.67A Open the PDF Click
image LQH2HPZ_GR 1.0 470nH - 22µH 460mA - 2.9A Open the PDF Click
image LQH2HPZ_JR 1.2 470nH - 22µH 540mA - 3.5A Open the PDF Click
Multilayer
Type
LQM2HPZ image LQM2HPZ_G0 1.0 470nH - 4.7µH  1.1A - 1.8A Open the PDF Click
image LQM2HPZ_GC 1.0  1µH - 4.7µH 800mA - 1.5A Open the PDF Click
image LQM2HPZ_GS 1.0  2.2µH - 4.7µH  1A - 1.1A Open the PDF Click
image LQM2HPZ_J0 1.2  1µH - 3.3µH  1A - 1.5A Open the PDF Click
3mm
square
Wound
Ferrite Core
LQH3NPZ image LQH3NPZ_JR 1.2 680nH - 47µH 570mA - 2.86A Open the PDF Click
image LQH3NPZ_ME 1.5  1µH - 100µH 430mA - 3A Open the PDF Click
1210
(3225)
Wound
Metal alloy
DFE3225 image DFE322520F_D 2 1µH - 4.7µH 3.4A - 7.5A Open the PDF Click
Wound
Ferrite Core
LQH32PZ image LQH32PZ_N0 1.7 470nH - 120µH 200mA - 3.4A Open the PDF Click
image LQH32PZ_NC 1.7 470nH - 22µH 650mA - 4.4A Open the PDF Click
4mm
square
Wound
Ferrite Core
LQH43PZ image LQH43PZ_26 2.8  1µH - 220µH 240mA - 3.4A Open the PDF Click
5mm
square
Wound
Ferrite Core
LQH5BPZ image LQH5BPZ_T0 2.2 470nH - 22µH  1.4A - 7.7A Open the PDF Click

For Power Circuits (Powertrain)

Swipe left or right to change screens View in landscape mode
Size Code
in inch (in mm)
Structure short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range specifications
sheet
Part Number
List
0603
(1608)
Multilayer
Type
LQM18PH image LQM18PH_FC 0.95 1µH - 4.7µH 370mA - 850mA Open the PDF Click
image LQM18PH_FR 0.95 220nH - 4.7µH 620mA - 1.25A Open the PDF Click
0805
(2012)
Multilayer
Type
LQM21PH image LQM21PH_G0 1.0 0.47µH - 0.54µH 1.3A Open the PDF Click
image LQM21PH_GC 1.0 1µH - 2.2µH 800mA - 1A Open the PDF Click
image LQM21PH_GE 1.1 1µH - 4.7µH 670mA - 1600mA Open the PDF Click
0806
(2016)
Wound
Metal alloy
DFE2MCPH image DFE2MCPH_JL 1.2 0.10µH - 4.7µH 1.6A - 11.1A Open the PDF Click
DFE2MCAH image DFE2MCAH_J0 1.2 0.15µH - 2.2µH 1.7A - 6.1A Open the PDF Click
1008
(2520)
Wound
Metal alloy
DFE2HCAH image DFE2HCAH_J0 1.2 330nH - 2.2µH 2.5A - 5.8A Open the PDF Click
Wound
Ferrite Core
LQH2HPH image LQH2HPH_GR 1.0 470nH - 22µH 460mA - 2.9A Open the PDF Click
1212
(3030)
Wound
Ferrite Core
LQH3NPH image LQH3NPH_ME 1.5 1µH - 100µH 430mA - 3A Open the PDF Click

1210(3225)
Wound
Ferrite Core
LQH32PH image LQH32PH_N0 1.7 470nH - 10µH 750mA - 3.4A Open the PDF Click
image LQH32PH_NC 1.7 470nH - 22µH 650mA - 4.4A Open the PDF Click
Wound
Metal alloy
DFE32CAH_R0 image DFE32CAH_R0 2.0 470nH - 10µH 1.8A - 8.7A Open the PDF Click
4mm
square
Wound
Ferrite Core
LQH44PH image LQH44PH_PR 1.8  1µH - 220µH 330mA - 4.3A Open the PDF Click
LQH43PH image LQH43PH_26 2.8  1µH - 220µH 240mA - 3.4A Open the PDF Click
5mm
square
Wound
Ferrite Core
LQH5BPH image LQH5BPH_T0 2.2  0.47µH - 100µH 600mA - 7.7A Open the PDF Click
6~9mm
square
Wound
Metal alloy
DFEG7030D image DFEG7030D 3  1µH - 22µH 2A - 9A Open the PDF Click
DFEH7030D image DFEH7030D 3  1µH - 22µH 2A - 9A Open the PDF Click
Wound
Ferrite Core
MDH6045C image MDH6045C 4.8  1µH - 470µH 240mA - 5.8A Open the PDF Click
MDH6045N image MDH6045N 4.8  1µH - 470µH 240mA - 5.8A Open the PDF Click
MDH7045C image MDH7045C 4.8  1µH - 680µH 320mA - 8.8A Open the PDF Click
10mm square
and over
Wound
Ferrite Core
MDH10060C image MDH10060C 6.3  1.5µH - 1mH 500mA - 13A Open the PDF Click

For Choke circuits (Infotainment)

Swipe left or right to change screens View in landscape mode
Size Code
in inch (in mm)
Structure short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range specifications
sheet
Part Number
List
0402
(1005)
Wound
Ferrite Core
LQW15CN image LQW15CN_0Z 0.6 18nH - 200nH 390mA - 1400mA Open PDF file Click
image LQW15CN_1Z 0.6 20nH - 560nH 300mA - 2200mA Open PDF file Click
0603
(1608)
LQW18CN image LQW18CN_0Z 0.95 4.9nH - 650nH 430mA - 2600mA Open PDF file Click
Multilayer
Type
LQM18DZ image LQM18DZ_70 0.95 6.8µH - 47µH 180mA - 330mA Open PDF file Click
1210
(3225)
Wound
Ferrite Core
LQH32DZ image LQH32DZ_23 2.2  1µH - 470µH 60mA - 800mA Open the PDF Click
image LQH32DZ_53 1.7  1µH - 100µH 100mA - 1A Open the PDF Click

For Choke circuits (Powertrain)

Swipe left or right to change screens View in landscape mode
Size Code
in inch (in mm)
Structure short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range specifications
sheet
Part Number
List
0603
(1608)
Wound
Ferrite Core
LQW18CN image LQW18CN_0H 0.95 4.9nH - 650nH 430mA - 2600mA Open the PDF Click
LQW18FT image LQW18FT_0H 1.3 0.55µH - 2.2µH 390mA - 800mA Open the PDF Click
Multilayer
Type
LQM18DH image LQM18DH_70 0.95 6.8µH - 47µH 180mA - 330mA Open the PDF Click
0805
(2012)
Multilayer
Type
LQM21DH image LQM21DH_70 1.45  10µH - 100µH 160mA - 300mA Open the PDF Click
Wound
Ferrite Core
LQW21FT image LQW21FT_0H 1.8  0.47µH - 2.0µH 450mA - 1100mA Open the PDF Click
1210
(3225)
Wound
Ferrite Core
LQH32CH image LQH32CH_23 2.2  1µH - 22µH 250mA - 800mA Open the PDF Click
image LQH32CH_33 2.2 150nH - 10µH 450mA - 1.45A Open the PDF Click
image LQH32CH_53 1.7  1µH - 22µH 250mA - 1A Open the PDF Click
LQW32FT image LQW32FT_0H 2.5  2.2µH - 47µH 500mA - 1000mA Open the PDF Click
image LQW32FT_2H 2.5 13µH - 22µH 430mA - 550mA Open the PDF Click
image LQW32FT_8H 2.5 1.6µH - 10µH 780mA - 1600mA Open the PDF Click
1812
(4532)
Wound
Ferrite Core
LQW43FT image LQW43FT_0H 3.7 10µH - 22µH 700mA - 1000mA Open the PDF Click