Enter a product part number, or a portion of a part number.
Phase Shifter is the passive components which shifts the inputted signal phase in specific degree. This components are used for phase matching in RF circuit.
Phase Shifter for cellular Use: available in 700MHz to 2.17GHz operating frequencies Size: 1.0 × 0.5mm
Send your inquiry
Click here