Select your region & language

RFID ProductsFor the management of clothing, shoes, and leather goods

E-Lix™ is a thread-type RFID tag developed by Primo1D in France, using a Murata RFID module. In addition to use for the management of clothing and uniforms, it can also be embedded in shoes and leather goods, enabling the management of cleaning and traceability throughout the product lifecycle. E-Lix is also handled and sold by Murata.

For the management of clothing, shoes, and leather goods

Features

Compact and easy to use

E-Lix adopts a Murata RFID module and is compact at just 60 mm long and 1.8 mm in diameter. This makes it extremely small as an RFID tag for clothing, shoes, and leather goods, which facilitates embedding.

High durability

Passed a 200-wash laundry test
E-Lix has been confirmed to withstand 200 washes in an industrial laundry test compliant with the NF EN ISO 15797 standard. It can be safely used for work clothing and other items subject to repeated washing.
Compatible with high-temperature sterilization treatment
E-Lix is resistant to high-temperature sterilization, in conformance with the ISO 11140-1 and NF EN 867-1 standards. It can withstand up to 200 cycles of prion sterilization at 134 to 138°C for 18 to 60 minutes.

Extensive product lineup

The lineup includes the E-Lix (white) single unit, E-Lix (white/black pocket tags), and E-Lix (thermal transfer). The various products can be embedded in clothing, shoes, and leather goods in a natural and inconspicuous way.

Series Lineup

Swipe left or right to change screens View in landscape mode
Product name E-Lix PDF E-Lix P black PDF E-Lix P white PDF
Single unit Sew-on type (black) Sew-on type (white)
Application Management of clothing and shoes (uniforms, work clothes, work shoes, etc.) and leather goods (accessories, etc.)
Appearance
Appearance of E-Lix
Appearance of E-Lix P black
Appearance of E-Lix P white
RFID standard ISO 18000-63 / EPC Global Gen2v2
Frequency UHF band (860 to 960 MHz)
IC Impinj M750
EPC memory 96 bit
User memory 32 bit
Size Total length: 60 mm Total length: 60 mm
Diameter: 1.8 mm Diameter: 2 mm
- Width: 12.5 mm
Read range* 6 m or less 5.5 m or less
Recommended embedding method Cover with a thermal transfer label and press with an iron set to 80 to 100°C for 12 seconds.
Recommended embedding method of E-Lix
Sandwich the cloth part of E-Lix between clothing layers and sew it on.
Recommended embedding method of E-Lix P
  • *Reference values when evaluated in the Primo1D measurement environment

E-Lix manufacturer

E-Lix is a thread-type RFID tag that uses a Murata RFID module and is manufactured and sold by the French company Primo1D.

Logo of Primo1D